Protect battery-powered tools in harsh environments with Hall effect sensors


For a professional tradesperson, inoperable or malfunctioning tools halt job progress and can end up wasting time and money.

In recent years, battery-operated tools (Figure 1) have replaced traditional compressed-air (Figure 2) and mains-powered tools. High-performance, high-torque tools with long-lasting batteries have replaced older cordless tools that were previously inadequate for large-scale construction. The freedom to work and move about safely on a job site without being tethered to a bulky air compressor with hoses comes as a relief to professional tradespeople who deal with these hazards daily.

tire change

Figure 1: Battery-operated tool

compressed air tool

Figure 2: Compressed-air tool

But what about the reliability of handheld battery-operated tools? Tools exposed to harsh environments full of oil, grease and dirt constitute a perfect recipe for gummed-up triggers or multi-position selector switches. This can cause electrical contact malfunctions and render tools useless.

As a tool designer, Hall effect-based switches appear as a favorable solution against common contamination issues. Unlike mechanical switches, Hall effect-based switches provide contactless solutions for triggers and selectors. As shown in Figure 3 and 4, by placing a magnet on the selector, a Hall effect sensor inside of the tool will detect the position based on the magnetic flux density it reads from the magnet. Magnetic fields travel through all mediums of contaminants and dirt, which help create highly reliable tools for construction sites and mechanic shops.


Learn more about your Hall effect switch options

 TI offers a family of small, low-power Hall effect switches. Explore possibilities with the DRV5032.

Figure 3: Speed selector

tool switch selectorHall effect sensor switch in tool

Figure 4: Clockwise/netural/counterclockwise selector

Mechanical switches also wear out much sooner than Hall effect sensors due to the constant friction of moving parts. Being contactless, Hall effect sensors are highly reliable and immune to wear.

TI offers a variety of Hall effect sensors with different magnetic responses, voltage levels and power consumption. TI also offers magnetic calculators and other tools to help you select the appropriate combination of magnet material, size and shape, as well as how to choose a Hall effect sensor with a suitable magnetic sensitivity.

Additional resources