Today is an exciting day for our team and the wireless connectivity industry as a whole!  We introduced the next generation in our SimpleLink Wi-Fi family, the CC3100 and CC3200 Internet-on-a-chip™ platforms.  With this new family, we are offering two different flavors of Wi-Fi devices to help our embedded customers easily get to market quickly.  The CC3100 solution enables you to add Wi-Fi capability to any MCU. Even more, the CC3200 is the first programmable Wi-Fi MCU enabling true, integrated IoT development with just a single IC.  

Like never before you can easily add Wi-Fi and Internet connectivity to your products.  The new CC3100 and CC3200 solutions are designed for battery-operated products with the ability to run on two AA batteries for more than a year. We have enabled easy development for the IoT with flexible connection options, cloud support and on-chip Wi-Fi, Internet and robust security protocols. No prior Wi-Fi experience is needed to get connected.  These integrated protocols allow for easy implementation of IP applications such as service discovery, email, instant message and security.  All of these things are just a glimpse into the awesomeness of this product. So check out the below chart to get an in-depth view of what features and benefits the CC3100 and CC3200 have to offer: 

Wi-Fi can be anywhere. Now you can connect anything to the Internet. With the SimpleLink family, Wi-Fi is easy for anyone. Get started today: www.ti.com/simplelinkwifi