Wanted to share some great MCU workshops that you might want to attend!
1 Day MCU Workshops
C2000 Microcontroller Workshop
Agenda
· Workshop Introduction
· Architecture Overview
· Programming Development Environment
· Lab: Linker command file
· Peripheral Register Header Files
· Reset, Interrupts and System Initialization
· Lab: Watchdog and interrupts
· Control Peripherals
· Lab: Generate and graph a PWM waveform
· Flash Programming
· Lab: Run the code from flash memory
· The Next Step ...
Every lab exercise builds on the previous lab exercises, running a common application theme throughout the workshop. The lab exercises are performed using the F28069 controlSTICK USB Evaluation Tool.
Quick Start Programming on with MSP430 Launchpad Workshop Outline
· An introduction to the Value Line series of products
· An overview of Code Composer Studio 4.1
· Initialization of the MSP430 and programming the GPIO
· Use of the ADC10 analog-to-digital converter
· Working with interrupts and the timer
· Optimizing your code for low-power operation
· Using serial communications
· Learning to use Capacitive Touch
· Using the Grace peripheral configuration GUI
· An overview of FRAM technology to be presented during lunchtime (no lab)
Each of these sections includes an in-depth lab that will step you through the usage, programming and testing of the peripheral(s) or tool(s) covered.
Oct 25
C2000 Microcontroller
$49 for a full day of instruction plus labs on the take home F28069 controlSTICK USB Evaluation Tool
Register Now
Oct 26
MSP430 Launchpad
*Free if you attend the C2000 Microcontroller Workshop*
Take home MSP-EXP430G2 Launchpad board
Plus 430BOOST-SENSE1-MSP430 Capacitive Touch BoosterPack
Discount code = 100DISC
Location:
Texas Instruments
6550 Chase Oaks Blvd,
Bldg 2
Dallas, TX 75023
8:30am - 4:00pm
Lunch provided