Back to School Sale! (Part 2 - SA430)


Last week you got the MSP430 LaunchPad. So what's next? Maybe you want to add the Anaren Air BoosterPack and use a Chronos (hint, hint) for remote control. Either way this week's deal can definitely help you get started. This week we are offering a tool to jumpstart RF development in the sub GHz frequency range. Our CC430-based spectrum analyzer provides an affordable development tool that reduces the time needed on expensive measurement equipment. The system is recognized as a USB device and is operated from a powerful yet simple graphical user interface that is available for free to download.

While supplies last the MSP-SA430-SUB1GHZ is available for the ultra-low price of $24.99 + free shipping!

To get yours, head on over to the TI eStore and enter this coupon code: SA_BTS

MSP-SA430-SUB1GHZ Spectrum Analyzer

As usual, you can check out RF projects on the TI E2E Community and 43oh. Here is a cool one:

  • Who doesn't like a robot?