Back to School Sale! (Part 3 - eZ430-Chronos)


In week one we brought you the MSP430 LaunchPad. In week two we brought you the SA430 spectrum analyzer. Now it's time to complete your wireless project with a development platform with a highly integrated, wearable wireless development system based for the CC430 in a sports watch! It may be used as a reference platform for watch systems, a personal display for personal area networks, or as a wireless sensor node for remote data collection.

The eZ430-Chronos is available for the very low price of $29.99 + free shipping!

This offer is only available for a limited number of customers and lead times may vary. Coupon codes for each Chronos are listed below:

eZ430-Chronos Options
Part Number eZ430-Chronos-433 eZ430-Chronos-868 eZ430-Chronos-915
RF Operating Frequency 433 MHz 868 MHz 915 MHz
Acceptable Operating Region Acceptable worldwide Europe and India N. & S. America
Ordering Options Buy Now Buy Now Buy Now
Coupon Codes 433_BTS 868_BTS 915_BTS

As usual, you can check out RF projects on the TI E2E Community and 43oh. Here's an example:

  • Chronos + LaunchPad to control Servo