Introductory price of $4.30 for MSP430FR2433 MCU LaunchPad™ kit


The new MSP-EXP430FR2433 LaunchPad development kit is now available to purchase in the TI store.

Use the coupon code NewMSP430LP to order the new LaunchPad kit for $4.30 (the regular price is $9.99) through Dec. 31, 2017. There is a limit of two MSP-EXP430FR2433 LaunchPad kits per coupon and quantities are limited. 

Click here to order the MSP-EXP430FR2433 now!

Using the 16-bit MSP430FR2433 microcontroller (MCU), the MSP-EXP430FR2433 is the latest LaunchPad kit supporting the MSP430™ value line sensing family. The MSP430FR2433 MCU features 16KB of memory with a 10-bit eight-channel analog-to-digital converter (ADC), four 16-bit timers, one I2C, two Serial Peripheral Interface (SPI) ports, two universal asynchronous receiver transmitters (UARTs) and a 32-bit hardware multiplier in a 4mm-by-4mm VQFN package.

Additional resources