Silicon based annoyance reduction made easy

How many times have you plugged a nearly dead phone into a charger only to get the message, “charging not supported with this accessory,” or something to that effect? 

USB smart phone charging frustration

What’s wrong?

The connectors all fit. The USB cable works just fine with other devices. All the lights are on. Why won’t this thing put some juice into the phone?

As you may know already, many smart phones, tablets, and handheld devices use proprietary protocols for their charging interface. This is to ensure that the proper charger is used and the preferred charging techniques are employed. However, knowing this does not reduce the frustration when Coulombs are denied !

Charging devices with controllers or processors (laptops, desktops, etc.) will typically contain the necessary HW and SW to detect what device is requesting a charge and provide the appropriate handshake.  Wall chargers and car chargers do not usually fall into this category.

This is where the TI USB charging port controllers shine. These devices provide all necessary USB in-rush, short circuit, and current limiting functions as well as automatically giving the secret handshake to whatever is plugged in and asking for a refill.

No microcontroller, no processor, no software, and, most importantly, no more messages saying, “no juice for you!”

The newest member of the TI USB family is the TPS2511 USB Charging Port Controller and it is simple to use.

Gosh Tex, Tell me more!”

The TPS2511 is a USB Switch and charging port controller in a single package. The USB switch part ensures compliance with USB current limit and safety standards. The charging port part contains all necessary control signals for BC1.2 standard compliance as well as the handshaking protocols for all popular smartphones and handheld devices.

The power team and I heard that easy is good, so we released four, different and complete reference designs aimed at the most popular applications.  The four reference designs cover single and dual port systems with AC input or DC input:

PMP8286 USB PD Reference Design



1. PMP8286 – Form factored for stuffing inside a little white cube that plugs into a standard AC receptacle and charges smartphones, tablets, handhelds. In addition to the TPS2511, this includes the UCC28700 Fly Power Controller to reduce standby power to less than 30 mW.  That means a five star energy rating!




PMP7388 USB reference design 

2. PMP7388 – Form factored to fit inside a cigarette lighter socket and provide a single USB charging port. TPS54240 and TPS2511 are the leaders in this one.



PMP7390 reference design3. PMP7389 – A dual Charging port design that can fit inside a standard 120V AC receptacle. If you frequent large home improvement stores you’ll soon see 120VAC receptacles with two USB charging ports built in. Very cool.



PMP7390 USB reference design



4. PMP7390 – Wide input range (4.5 – 60 V) dual USB Charging Port Controller. TPS40170 + 2x TPS2511.


 *All these solutions are provided with a complete schematic, BOM, layout, and test report. *

These reference designs and hundreds more that cover all manner of solutions, can be found using TI's PowerLab tool. Try it here:  

Check them out. I think you’ll get a charge out of them.

-Jim Bird

Index of Power House blogs

*edit - we have since written more blog post on building chargers and reference designs. Blog post on automotive chargers here, making USB adapters smaller here, and the PowerLab reference design library here.