Small and efficient power supply for the Altera™ MAX® 10 FPGA


Are you designing with Altera’s™ MAX® 10 FPGA? If so, you probably just want a small, efficient and proven power solution without having to devote much thought or design time to it. The power supply should be simple and small enough to fit on a fraction of your printed circuit board (PCB) and efficient enough to not require heat sinks or dominate your system’s thermal budget. But most importantly, the power supply must work. It must meet the requirements of the FPGA and operate within your specific system. The Small, Efficient, Easy-to-Use Power Supply Reference Design for Altera™ MAX® 10 FPGA for up to 125°C is such a proven design and provides a detailed design guide with operating waveforms and performance data, as well as the schematic, bill of materials (BOM), and PCB layout for you to implement this design in your system.

 

The reference design supports the dual-supply power option of the MAX 10 and contains an option which supports the Instant-On feature. The power supply supports a 6-A VCC (core) rail with the TPS62480 step-down converter and provides 2-A each for the VCCIO (for double data rate (DDR) memory) and VCCA (analog) rails with two TPS62097 step-down converters. These characteristics enable you to take advantage of the full operating performance of the FPGA and not be design-constrained by any power supply limits. The design guide contains all the necessary data and waveforms to meet the FPGA power requirements. Figure 1 shows an example of the VCCA rail meeting the 5% regulation requirement to a 50% load step with plenty of margin.

Figure 1: VCCA transient response to a 50% load step

Now that the power supply is proven to support the FPGA, how efficient and small is it? The reference design fits all three power supply rails in less than 300 mm2 of PCB space. While a smaller size is possible by using power modules, 300 mm2 is already a very small size for a discrete design that requires three different voltages.

Efficiency is important at the power supply’s full rated load but also at your full load, which may be less than the power supply’s rated current based on which FPGA functionality is used. A flat efficiency curve is important to get high efficiency at a variety of load currents. Overall for all rails combined, the TIDA-01366 achieves 89% efficiency at its full load current, but more importantly achieves 92% efficiency at half load. Figure 2 shows the efficiency of the VCC rail, which peaks at 91%. Figure 3 shows the efficiency of the VCCA rail, which peaks at 95%.

Figure 2: VCC efficiency with a 5-V input voltage 

Figure 3: VCCA efficiency with a 5-V input voltage 

High efficiency also supports operation at higher ambient temperatures. The reference design uses components which are rated to operate at 125°C. Additionally, the design includes a temperature warning flag which asserts at 120°C for an extra layer of safety. If asserted, the system then takes actions to reduce its power consumption, such as reducing the FPGA’s activity, or to decrease the system temperature, such as turning on a fan.

Small, efficient, and proven. What else do you need in your FPGA’s power supply reference design?

 

  • Wouldn't a single TI TPS65265 triple buck regulator provide a smaller and more cost-effective solution?

  • There are always multiple solutions to any given problem.  The 'PMIC vs. discrete' discussion is a good example.  Some applications demand a PMIC, while others refuse a PMIC.

    I think the TPS65265 will be larger.  The 5x5 size is larger than the sum of the 3 ICs used in this reference design.  As well, external compensation is required--this is a lot of Rs and Cs.  Finally, the typical switching frequency is lower which necessitates a larger output filter.

    And a 17Vin capable device is not optimized to a 5V input, like this reference design.  Efficiency will be lower.

    Do you have a specific design for the MAX10 you are working on?  There are other power solutions, besides this reference design.

  • Thanks Chris! That makes complete sense. My last MAX10 design used another vendor's regulators, but they are fairly expensive. I'm using the TPS65265 in a design for Xilinx Artix 7, but now I'll evaluate doing something similar to this reference design.

  • Great!  What input voltage do you have in your typical system?  Will this design fit?