Power House
Tags
buck
buck converters
cc430
DC/DC
dc/dc converter
dc-dc
DCS
Eco Mode
green power
power
power ic
power management
power management IC
power management unit
power managment
power solution
power supply
power supply control
power tips
solar
step-down
step-down converter
TPS6216
TPS6216x
TPS6217
Related Posts
Blog Post:
Increasing Efficiency and Design Flexibility for Harvesting Applications with TPS62125
Thomas Hoffmann
Developers working with high impedance sources, such as current loops or discontinuous energy sources like harvesters, tend to use a storage element in front of the voltage regulator to buffer the energy. To avoid starting the application before the regulator can provide a stable output voltage (wasting...
on
May 25, 2012
Blog Post:
DCS-Control™ topology increases power density and efficiency of TI step-down regulators
Thomas Hoffmann
Designers are challenged with increasing peak power demands and yet need to achieve high efficiency over the entire load range without sacrificing DC output accuracy. The DCS-Control™ architecture ( D irect C ontrol with S eamless Transition into Power Save Mode) used in TI’s low-power DC...
on
May 4, 2012