Power House
Tags
Atom
buck
buck converters
cc430
DC/DC
dc/dc converter
dc-dc
Eco Mode
energy efficiency
green power
innovation
power
power converter
power ic
power management
power management IC
power managment
power solution
power supply
power supply control
power tips
solar
step-down converter
TPS6216
TPS6216x
Related Posts
Blog Post:
Increasing Efficiency and Design Flexibility for Harvesting Applications with TPS62125
Thomas Hoffmann
Developers working with high impedance sources, such as current loops or discontinuous energy sources like harvesters, tend to use a storage element in front of the voltage regulator to buffer the energy. To avoid starting the application before the regulator can provide a stable output voltage (wasting...
on
May 25, 2012
Blog Post:
DCS-Control™ topology increases power density and efficiency of TI step-down regulators
Thomas Hoffmann
Designers are challenged with increasing peak power demands and yet need to achieve high efficiency over the entire load range without sacrificing DC output accuracy. The DCS-Control™ architecture ( D irect C ontrol with S eamless Transition into Power Save Mode) used in TI’s low-power DC...
on
May 4, 2012
Blog Post:
TI's Intel Atom Tunnel Creek platform power system referene designs reduce time to revenue
George10687
If you're designing an embedded computing platform using Intel's 2010 Atom Tunnel Creek processor there's good news in dealing with the complexity of the power design, and ensuring your power supplies are compliant to the Intel power specifications: TI now has a complete Atom Tunnel Creek...
on
Aug 26, 2010