Don't miss out on the Sitara™ processors tool sale


Fall into the season with our 50 percent off sale! Check out which products we are discounting for a limited time. Happy shopping!

 AM335x processor starter kit: The Sitara™ AM335x processor Starter Kit (EVM-SK) provides a stable and affordable platform to quickly start evaluation of AM335x processors based on the ARM® Cortex®-A8 core and accelerate development for smart appliance, industrial and networking applications. It is a low-cost development platform that is integrated with options such as Dual Gigabit Ethernet, DDR3 and LCD touch screen. Order now (ENTER CODE AM335SK_50OFF  in the TI store)

AM335x processor Evaluation Module (EVM): The AM335x processor EVM enables you to immediately start evaluating the Sitara AM335x processor family (AM3351, AM3352, AM3354, AM3356, AM3358) and begin building applications such as portable navigation, portable gaming, home/building automation and others. Order now (ENTER CODE 3358EVM_50OFF  in the TI store)