VIDEO: Bluetooth-enabled skin temperature patch demo


In this Connect series demo, Brandon shows us how to use our new high-precision digital temperature sensor, TMP117, in a SimpleLink™ Bluetooth-enabled skin temperature patch. Check it out!

The TMP117 provides a 16-bit temperature result with:

  • resolution of 0.0078°C 
  • accuracy of up to ±0.1°C across the temperature range of -20°C to 50°C with no calibration