EZSDK 5.03 is now available for download

EZSDK 5.03 is now available for download

  • Comments 1

EZSDK 5.03 for DaVinci DM816x and DM814x is now available for download from http://software-dl.ti.com/dsps/dsps_public_sw/ezsdk/latest/index_FDS.html

This release supports DM816x and DM814x and has been validated on DM8168 ES2.0 and ES1.1 EVMs with DDR3 and DM8148 ES2.1 EVMs. These are the new high-level features from the previous EZSDK release version 5.02.02.60 -

  •     Support for DM816x ES2.0 Silicon
  •     Newer versions of underlying components
  •     Multiformat encoding support (H264, MPEG4 encoder)
  •     Multiformat decoding support (H264, MPEG2, MPEG4 and VC1 decoder)
  •     Audio encoding (AAC-LC)
  •     Audio Capture and Encode with Mic
  •     Audio decode to playback through ALSA drivers
  •     Smaller installer size
  •     Boot Time optimizations
  •     Support for all codec parameters at the OpenMax layer
  •     Other critical bug fixes from previous EZSDK releases

This release includes the features and components listed in http://processors.wiki.ti.com/index.php/EZSDK_Feature_List.  The EZSDK comes with a set of pre-applied patches to several software components. Details on patches applied and errata are at http://processors.wiki.ti.com/index.php/EZSDK_5.03_Patches_and_Errata. An FAQ on EZSDK is at http://processors.wiki.ti.com/index.php/EZ_SDK_FAQ and memory layout details are at http://processors.wiki.ti.com/index.php/EZSDK_Memory_Map

More information on the EZSDK and OMX are available from wiki landing pages at http://processors.wiki.ti.com/index.php/Category:EZSDK and http://processors.wiki.ti.com/index.php/Category:OMX.