======================================================== || TUSB9260 Firmware v0.98 [Feb 20 2012 17:51:15] || || Device ID: 0x0000 || ======================================================== Reset Flag(s): [Power-Up] [0000000001] Datapath RAM Usage: 80144 / 81920 bytes. [0000000001] Supported NCQ Depth: 32 [0000000001] EP2-IN TRB ptr = 0xc0012cb0 [0000000001] EP2-OUT TRB ptr = 0xc0012cf0 [0000000001] EP3-IN TRB Ring ptr = 0xc0012d10 [0000000001] EP3-OUT TRB Ring ptr = 0xc0012dc0 [0000000001] Scrambling: ON [0000000001] U1/U2 Transistions: OFF [0000000001] USB PHY Suspend: ON [0000000001] SATA LPM: OFF [0000000002] System Clock Gating: ON [0000000002] Device is Bus-powered. [0000000002] -> usb_hal_init() [0000000002] USB Core Ver: 0x120a. [0000000002] USB SSC is OFF (GPIO-11 controlled). [0000000052] -> usb_hal_connect() [0000000052[0000000052] LTSSM state = (0x5) RX DETECT. ] -> ahci_init() [0000000052] -> ahci_hba_reset() [0000000052] SATA Gen-2 speed negotiated. [0000000151] HS/FS/LS state = (0x0) ON. [0000000154] HS/FS/LS state = (0x5) EARLY SUSPEND. [0000000157] HS/FS/LS state = (0x3) SUSPEND. [0000000276] USB Reset event occurred. [0000000332] Connected at HIGH speed. [0000000332] HS/FS/LS state = (0x0) ON. [0000000391] HS/FS/LS state = (0x5) EARLY SUSPEND. [0000000391] USB Reset event occurred. [0000000443] Connected at HIGH speed. [0000000443] HS/FS/LS state = (0x0) ON. [0000000499] -> usb_hal_set_address() - addr: 0x11. [0000000523] -> handle_usb_set_configuration() - val = 1. [0000007542] [0000007542] ================================================ [0000007542] IDENTIFY DEVICE INFO [0000007542] ================================================ [0000007542] [0000007542] Model: WDC WD10TPVT-00U4RT1 [0000007542] FW Rev: 01.01A01 [0000007542] Serial: WD-WXA1A71R2511 [0000007542] [0000007542] Spec Compliance: ATA/ATAPI-3 [0000007542] ATAPI: No [0000007542] Removable Media: No [0000007542] Rotational Speed = 5200 RPM [0000007542] UDMA Modes = 0x007f [0000007542] PIO Modes = 0x0003 [0000007542] [0000007542] LBA48: Yes [0000007542] Max LBA = 0x00000000 3a3836d8 [0000007543] Write FUA: No [0000007543] World Wide Name = 0x50014ee2 5b83c0d8 [0000007543] [0000007543] SATA Gen 2 (3.0 Gb/s): Yes [0000007543] NCQ Support: Yes [0000007543] Queue Depth = 31 [0000007543] TRIM Support: No [0000007543] [0000007543] Logical Sector Size = 512 bytes [0000007543] Physical Sector Size = 4096 bytes [0000007543] Logical Sector Offset = 0 [0000007543] [0000007543] ================================================ [0000007728] Connected to 1 AHCI device(s). [0000007731] -> ums_bot_send_CSW() - status = FAILED. CDB[0] = 0x00. [0000007732] -> ums_bot_case_handler() - case 5. [0000007740] -> ums_bot_case_handler() - case 5. [0000007748] -> ums_bot_case_handler() - case 5. [0000007758] -> ums_bot_case_handler() - case 5. [0000007766] -> ums_bot_case_handler() - case 5. [0000007789] -> ums_bot_case_handler() - case 5. [0000007797] -> ums_bot_case_handler() - case 5. [0000007806] -> ums_bot_case_handler() - case 5.