======================================================== || TUSB9260 Firmware v0.98 [Feb 20 2012 17:51:15] || || Device ID: 0x0000 || ======================================================== Reset Flag(s): [Power-Up] [0000000001] Datapath RAM Usage: 80144 / 81920 bytes. [0000000001] Supported NCQ Depth: 32 [0000000001] EP2-IN TRB ptr = 0xc0012cb0 [0000000001] EP2-OUT TRB ptr = 0xc0012cf0 [0000000001] EP3-IN TRB Ring ptr = 0xc0012d10 [0000000001] EP3-OUT TRB Ring ptr = 0xc0012dc0 [0000000001] Scrambling: ON [0000000001] U1/U2 Transistions: OFF [0000000001] USB PHY Suspend: ON [0000000001] SATA LPM: OFF [0000000002] System Clock Gating: ON [0000000002] Device is Bus-powered. [0000000002] -> usb_hal_init() [0000000002] USB Core Ver: 0x120a. [0000000002] USB SSC is OFF (GPIO-11 controlled). [0000000052] -> usb_hal_connect() [0000000052[0000000052] LTSSM state = (0x5) RX DETECT. ] -> ahci_init() [0000000052] -> ahci_hba_reset() [0000000052] SATA Gen-2 speed negotiated. [0000000150] HS/FS/LS state = (0x0) ON. [0000000153] HS/FS/LS state = (0x5) EARLY SUSPEND. [0000000156] HS/FS/LS state = (0x3) SUSPEND. [0000000276] USB Reset event occurred. [0000000331] Connected at HIGH speed. [0000000331] HS/FS/LS state = (0x0) ON. [0000000390] HS/FS/LS state = (0x5) EARLY SUSPEND. [0000000391] USB Reset event occurred. [0000000447] Connected at HIGH speed. [0000000447] HS/FS/LS state = (0x0) ON. [0000000499] -> usb_hal_set_address() - addr: 0x10. [0000000523] -> handle_usb_set_configuration() - val = 1. [0000000523] -> handle_usb_set_interface() - num = 0, alt = 1. [0000000523] -> ums_uas_reset() [0000000523] -> ums_uas_init_queue_depth() - 1. [0000000525] -> ums_uas_send_sense_iu() - cmd_index = 0, status = 0x02, TAG = 0x0000, CDB[0] = 0x00, retry = N. [0000007501] [0000007501] ================================================ [0000007501] IDENTIFY DEVICE INFO [0000007501] ================================================ [0000007501] [0000007501] Model: WDC WD10TPVT-00U4RT1 [0000007501] FW Rev: 01.01A01 [0000007501] Serial: WD-WXA1A71R2511 [0000007501] [0000007501] Spec Compliance: ATA/ATAPI-3 [0000007501] ATAPI: No [0000007501] Removable Media: No [0000007501] Rotational Speed = 5200 RPM [0000007501] UDMA Modes = 0x007f [0000007501] PIO Modes = 0x0003 [0000007501] [0000007501] LBA48: Yes [0000007501] Max LBA = 0x00000000 3a3836d8 [0000007501] Write FUA: No [0000007501] World Wide Name = 0x50014ee2 5b83c0d8 [0000007502] [0000007502] SATA Gen 2 (3.0 Gb/s): Yes [0000007502] NCQ Support: Yes [0000007502] Queue Depth = 31 [0000007502] TRIM Support: No [0000007502] [0000007502] Logical Sector Size = 512 bytes [0000007502] Physical Sector Size = 4096 bytes [0000007502] Logical Sector Offset = 0 [0000007502] [0000007502] ================================================ [0000007687] -> ums_uas_init_queue_depth() - 32. [0000007687] Connected to 1 AHCI device(s). [0000030716] HS/FS/LS state = (0x5) EARLY SUSPEND. [0000030717] USB Reset event occurred. [0000030717] -> ahci_reset_lun() [0000030769] Connected at HIGH speed. [0000030769] HS/FS/LS state = (0x0) ON. [0000030828] HS/FS/LS state = (0x5) EARLY SUSPEND. [0000030829] USB Reset event occurred. [0000030829] -> ahci_reset_lun() [0000030881] Connected at HIGH speed. [0000030881] HS/FS/LS state = (0x0) ON. [0000030937] -> usb_hal_set_address() - addr: 0x10. [0000030959] -> handle_usb_set_configuration() - val = 1. [0000030959] -> handle_usb_set_interface() - num = 0, alt = 1. [0000030959] -> ums_uas_reset() [0000030959] -> ums_uas_init_queue_depth() - 32.