################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

EMPTY := 
SPACE := $(EMPTY) $(EMPTY)
CG_TOOL_ROOT := C:/Program Files/Texas Instruments/ccsv4/tools/compiler/MSP430 Code Generation Tools 3.3.3

ORDERED_OBJS += \
$(GEN_CMDS_QUOTED) \
"./main.obj" \
"./TI_aes.obj" \
-l"libc.a" \
"../lnk_msp430f2619.cmd" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: TEST_AES.out

# Tool invocations
TEST_AES.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: Linker'
	"C:/Program Files/Texas Instruments/ccsv4/tools/compiler/MSP430 Code Generation Tools 3.3.3/bin/cl430" -vmspx -g -O0 --opt_for_speed=5 --define=__MSP430F2619__ --diag_warning=225 --silicon_errata=CPU22 --silicon_errata=CPU21 --silicon_errata=CPU23 --silicon_errata=CPU40 --printf_support=minimal -z -m"TEST_AES.map" --stack_size=80 --heap_size=80 --use_hw_mpy=16 --warn_sections -i"C:/Program Files/Texas Instruments/ccsv4/msp430/include" -i"C:/Program Files/Texas Instruments/ccsv4/tools/compiler/MSP430 Code Generation Tools 3.3.3/lib" -i"C:/Program Files/Texas Instruments/ccsv4/tools/compiler/MSP430 Code Generation Tools 3.3.3/include" --reread_libs --rom_model -o "TEST_AES.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(MSP430_EXECUTABLE_OUTPUTS__QTD) "TEST_AES.out"
	-$(RM) ".\TI_aes.obj" ".\main.obj" 
	-$(RM) ".\TI_aes.pp" ".\main.pp" 
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets