For more information on this file please refer to Programmer’s Guide: MSP430 USB API Stack for CDC/HID http://focus.ti.com/docs/prod/folders/print/msp430f5529.html#toolssoftware. More...
Go to the source code of this file.
Data Structures | |
| struct | _tEDB |
| struct | _tEDB0 |
Defines | |
| #define | YES 1 |
| #define | NO 0 |
| #define | TRUE 1 |
| #define | FALSE 0 |
| #define | NOERR 0 |
| #define | ERR 1 |
| #define | NO_ERROR 0 |
| #define | ERROR 1 |
| #define | DISABLE 0 |
| #define | ENABLE 1 |
| #define | MAX_ENDPOINT_NUMBER 0x07 |
| #define | EP0_MAX_PACKET_SIZE 0x08 |
| #define | EP0_PACKET_SIZE 0x08 |
| #define | EP_MAX_PACKET_SIZE 0x40 |
| #define | OEP1_X_BUFFER_ADDRESS 0x1C00 |
| #define | OEP1_Y_BUFFER_ADDRESS 0x1C40 |
| #define | IEP1_X_BUFFER_ADDRESS 0x1C80 |
| #define | IEP1_Y_BUFFER_ADDRESS 0x1CC0 |
| #define | OEP2_X_BUFFER_ADDRESS 0x1D00 |
| #define | OEP2_Y_BUFFER_ADDRESS 0x1D40 |
| #define | IEP2_X_BUFFER_ADDRESS 0x1D80 |
| #define | IEP2_Y_BUFFER_ADDRESS 0x1DC0 |
| #define | OEP3_X_BUFFER_ADDRESS 0x1E00 |
| #define | OEP3_Y_BUFFER_ADDRESS 0x1E40 |
| #define | IEP3_X_BUFFER_ADDRESS 0x1E80 |
| #define | IEP3_Y_BUFFER_ADDRESS 0x1EC0 |
| #define | OEP4_X_BUFFER_ADDRESS 0x1F00 |
| #define | OEP4_Y_BUFFER_ADDRESS 0x1F40 |
| #define | IEP4_X_BUFFER_ADDRESS 0x1F80 |
| #define | IEP4_Y_BUFFER_ADDRESS 0x1FC0 |
| #define | OEP5_X_BUFFER_ADDRESS 0x2000 |
| #define | OEP5_Y_BUFFER_ADDRESS 0x2040 |
| #define | IEP5_X_BUFFER_ADDRESS 0x2080 |
| #define | IEP5_Y_BUFFER_ADDRESS 0x20C0 |
| #define | OEP6_X_BUFFER_ADDRESS 0x2100 |
| #define | OEP6_Y_BUFFER_ADDRESS 0x2140 |
| #define | IEP6_X_BUFFER_ADDRESS 0x2180 |
| #define | IEP6_Y_BUFFER_ADDRESS 0x21C0 |
| #define | OEP7_X_BUFFER_ADDRESS 0x2200 |
| #define | OEP7_Y_BUFFER_ADDRESS 0x2240 |
| #define | IEP7_X_BUFFER_ADDRESS 0x2280 |
| #define | IEP7_Y_BUFFER_ADDRESS 0x22C0 |
| #define | X_BUFFER 0 |
| #define | Y_BUFFER 1 |
| #define | EP1_ADDR 0x01 |
| #define | EP2_ADDR 0x02 |
| #define | EP3_ADDR 0x03 |
| #define | EP4_ADDR 0x04 |
| #define | EP5_ADDR 0x05 |
| #define | EP6_ADDR 0x06 |
| #define | EP7_ADDR 0x07 |
| #define | EPCNF_USBIE 0x04 |
| #define | EPCNF_STALL 0x08 |
| #define | EPCNF_DBUF 0x10 |
| #define | EPCNF_TOGGLE 0x20 |
| #define | EPCNF_UBME 0x80 |
| #define | EPBCNT_BYTECNT_MASK 0x7F |
| #define | EPBCNT_NAK 0x80 |
| #define | START_OF_USB_BUFFER 0x1C00 |
| #define | USBIEP0BUF 0x2378 |
| #define | USBOEP0BUF 0x2370 |
Typedefs | |
| typedef struct _tEDB | tEDB |
| typedef struct _tEDB * | tpEDB |
| typedef struct _tEDB0 | tEDB0 |
| typedef struct _tEDB0 * | tpEDB0 |
For more information on this file please refer to Programmer’s Guide: MSP430 USB API Stack for CDC/HID http://focus.ti.com/docs/prod/folders/print/msp430f5529.html#toolssoftware.
Definition in file defMSP430USB.h.
1.7.1