Defines | Variables

descriptors.h File Reference

For more information on this file please refer to Programmer’s Guide: MSP430 USB API Stack for CDC/HID http://focus.ti.com/docs/prod/folders/print/msp430f5529.html#toolssoftware. More...

#include "..\Common\types.h"
#include "..\Common\types.h"

Go to the source code of this file.

Defines

#define _CDC_
#define USB_VID   0x2047
#define USB_PID   0x0300
#define SIZEOF_CONFIGURATION_DESCRIPTOR   53
#define INTERFACE_NUMBER_CDC   0
#define CDC_INTEP_ADDR   0x82
#define CDC_OUTEP_ADDR   0x03
#define CDC_INEP_ADDR   0x83
#define VER_FW_H   0x01
#define VER_FW_L   0x19
#define USB_MCLK_FREQ   8000000
#define MAX_PACKET_SIZE   0x40
#define USB_STR_INDEX_SERNUM   3
#define USB_PLL_XT   2
#define USB_XT_FREQ   USBPLL_SETCLK_4_0
#define USB_DISABLE_XT_SUSPEND   1
#define USB_SUPPORT_REM_WAKE   0x20
#define USB_SUPPORT_SELF_POWERED   0x40
#define USB_MAX_POWER   0x32
#define USB_DMA_TX   0x1
#define USB_DMA_RX   0x1
#define USB_NUM_CONFIGURATIONS   1
#define SIZEOF_DEVICE_DESCRIPTOR   0x12
#define SIZEOF_REPORT_DESCRIPTOR   36
#define USBHID_REPORT_LENGTH   64
#define SIZEOF_INTERFACE_DESCRIPTOR   0x09
#define CONFIG_STRING_INDEX   4
#define INTF_STRING_INDEX   5
#define EDB(addr)   ((addr&0x07)-1)

Variables

BYTE const abromDeviceDescriptor [SIZEOF_DEVICE_DESCRIPTOR]
BYTE const abromConfigurationDescriptorGroup [SIZEOF_CONFIGURATION_DESCRIPTOR]
BYTE const abromReportDescriptor [SIZEOF_REPORT_DESCRIPTOR]
BYTE const abromStringDescriptor []

Detailed Description

For more information on this file please refer to Programmer’s Guide: MSP430 USB API Stack for CDC/HID http://focus.ti.com/docs/prod/folders/print/msp430f5529.html#toolssoftware.

Author:
Texas Instruments, Inc
Date:
2009/06/11
Version:
1.18 Initial Release
Note:
Built with IAR Embedded Workbench for MSP430 Version: 5.10.1

Definition in file descriptors.h.