Data Fields

BQ_DEV Struct Reference

Data Fields

unsigned short cell_count
unsigned char device_address
unsigned char device_status
unsigned short cell_voltage [MAX_CELLS_NUMBER_IN_BQ]
unsigned short temperature1
unsigned short temperature2
unsigned char alert_status
unsigned char fault_status
unsigned char cov_fault
unsigned char cuv_fault

Detailed Description

Definition at line 255 of file bq_pack.h.


The documentation for this struct was generated from the following file: