Data Fields | |
| bq_dev_t | bq_devs [NUMBER_OF_BQ_DEVICES] |
| op_modes_t | op_mode |
| unsigned short | error_status |
| unsigned short | voltage |
| unsigned short | lowest_cell_volts |
| unsigned short | highest_cell_volts |
| unsigned short | last_imbalanced_cell_idx |
| unsigned short | timer_status |
| unsigned short | eoc_eod_timer |
| unsigned short | charge_taper_timer |
| unsigned short | chg_dschg_op_timer |
| unsigned short | balancing_timer |
| unsigned short | max_balance_timer |
| unsigned short | cell_imbalance_fail_timer |
Definition at line 298 of file bq_pack.h.
1.7.1