Texas Instruments X-Loader 1.46 (May 11 2011 - 19:45:24) U-Boot 2009.11 (May 30 2011 - 22:50:27) OMAP34xx/35xx-GP ES1.0, CPU-OPP2 L3-165MHz VAR-SOM-AM35xx Board + LPDDR/NAND I2C: ready DRAM: 256 MB NAND: 256 MiB In: serial Out: serial Err: serial Die ID #328e000100000000015da3960401b009 Net: davinci_emac_initialize Ethernet PHY: GENERIC @ 0x00 DaVinci EMAC Hit any key to stop autoboot: 0 mmc1 is available reading uImage 1952816 bytes read ## Error: "addip" not defined ## Booting kernel from Legacy Image at 80000000 ... Image Name: Linux-3.2.0-rc7+ Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 1952752 Bytes = 1.9 MB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Initializing cgroup subsys cpuset Initializing cgroup subsys cpu Linux version 3.2.0-rc7+ (user@shafner) (gcc version 4.4.1 (Sourcery G++ Lite 20 09q3-67) ) #19 Fri Apr 6 11:23:57 CEST 2012 CPU: ARMv7 Processor [411fc087] revision 7 (ARMv7), cr=10c53c7d CPU: PIPT / VIPT nonaliasing data cache, VIPT nonaliasing instruction cache Machine: OMAP3517/AM3517 EVM Memory policy: ECC disabled, Data cache writeback AM3517 ES1.1 (l2cache iva sgx neon isp ) Clocking rate (Crystal/Core/MPU): 26.0/332/600 MHz Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024 Kernel command line: mem=256M console=ttyO2,115200n8 noinitrd root=/dev/mtdblock 4 rw rootfstype=jffs2 eth=F8:DC:7A:00:00:00 PID hash table entries: 1024 (order: 0, 4096 bytes) Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) allocated 1048576 bytes of page_cgroup please try 'cgroup_disable=memory' option if you don't want memory cgroups Memory: 256MB = 256MB total Memory: 254860k/254860k available, 7284k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB) lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .text : 0xc0008000 - 0xc035b7dc (3406 kB) .init : 0xc035c000 - 0xc0387000 ( 172 kB) .data : 0xc0388000 - 0xc03b1180 ( 165 kB) .bss : 0xc03b11a4 - 0xc03e1598 ( 193 kB) NR_IRQS:396 nr_irqs:396 396 IRQ: Found an INTC at 0xfa200000 (revision 4.0) with 96 interrupts Total of 96 interrupts on 1 active controller OMAP clockevent source: GPTIMER1 at 32768 Hz sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms Console: colour dummy device 80x30 Calibrating delay loop... 604.94 BogoMIPS (lpj=2359296) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 Initializing cgroup subsys cpuacct Initializing cgroup subsys memory Initializing cgroup subsys devices Initializing cgroup subsys freezer Initializing cgroup subsys blkio Initializing cgroup subsys perf_event CPU: Testing write buffer coherency: ok devtmpfs: initialized omap_hwmod: am35x_otg_hs: cannot be enabled (3) print_constraints: dummy: NET: Registered protocol family 16 GPMC revision 5.0 ------------[ cut here ]------------ WARNING: at arch/arm/mach-omap2/pm.c:38 _init_omap_device+0x78/0x98() _init_omap_device: could not find omap_hwmod for iva Modules linked in: [] (unwind_backtrace+0x0/0xec) from [] (warn_slowpath_common +0x4c/0x64) [] (warn_slowpath_common+0x4c/0x64) from [] (warn_slowpath_f mt+0x2c/0x3c) [] (warn_slowpath_fmt+0x2c/0x3c) from [] (_init_omap_device+ 0x78/0x98) [] (_init_omap_device+0x78/0x98) from [] (omap2_common_pm_in it+0x24/0x48) [] (omap2_common_pm_init+0x24/0x48) from [] (do_one_initcall +0x94/0x164) [] (do_one_initcall+0x94/0x164) from [] (kernel_init+0x84/0x 130) [] (kernel_init+0x84/0x130) from [] (kernel_thread_exit+0x0/ 0x8) ---[ end trace da227214a82491b7 ]--- OMAP GPIO hardware version 2.5 omap_mux_init: Add partition: #1: core, flags: 0 Reprogramming SDRC clock to 332000000 Hz dpll3_m2_clk rate change failed: -22 hw-breakpoint: debug architecture 0x4 unsupported. omap-mcbsp.2: alias fck already exists omap-mcbsp.3: alias fck already exists OMAP DMA hardware revision 4.0 bio: create slab at 0 SCSI subsystem initialized omap_i2c omap_i2c.1: bus 1 rev1.3.12 at 400 kHz omap_i2c omap_i2c.2: bus 2 rev1.3.12 at 400 kHz omap_i2c omap_i2c.3: bus 3 rev1.3.12 at 400 kHz Switching to clocksource 32k_counter NET: Registered protocol family 2 IP route cache hash table entries: 2048 (order: 1, 8192 bytes) TCP established hash table entries: 8192 (order: 4, 65536 bytes) TCP bind hash table entries: 8192 (order: 3, 32768 bytes) TCP: Hash tables configured (established 8192 bind 8192) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 NetWinder Floating Point Emulator V0.97 (double precision) omap_init_opp_table: no hwmod or odev for iva, [8] cannot add OPPs. audit: initializing netlink socket (disabled) type=2000 audit(0.093:1): initialized VFS: Disk quotas dquot_6.5.2 Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) msgmni has been set to 497 Block layer SCSI generic (bsg) driver version 0.4 loaded (major 252) io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 32 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x4806a000 (irq = 72) is a OMAP UART0 omap_uart.1: ttyO1 at MMIO 0x4806c000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x49020000 (irq = 74) is a OMAP UART2 console [ttyO2] enabled brd: module loaded loop: module loaded omap2-nand driver initializing PPP generic driver version 2.4.2 OMAP Watchdog Timer Rev 0x31: initial timeout 60 sec TCP cubic registered NET: Registered protocol family 17 NET: Registered protocol family 15 Registering the dns_resolver key type VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 1 voltdm_scale: No voltage scale API registered for vdd_mpu_iva voltdm_scale: No voltage scale API registered for vdd_core PM: no software I/O chain control; some wakeups may be lost clock: disabling unused clocks to save power drivers/rtc/hctosys.c: unable to open rtc device (rtc0) VFS: Cannot open root device "mtdblock4" or unknown-block(0,0) Please append a correct "root=" boot option; here are the available partitions: Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0)