csl_intc.h File Reference

#include <ti/csl/csl.h>
#include <ti/csl/src/intc/cslr_intc.h>
#include <ti/csl/soc.h>

Data Structures

struct  CSL_IntcEventHandlerRecord
struct  CSL_IntcContext
struct  CSL_IntcObj
struct  CSL_IntcDropStatus

Defines

#define CSL_INTC_EVENTID_CNT   128
#define CSL_INTC_EVTHANDLER_NONE   ((CSL_IntcEventHandler) 0)
#define CSL_INTC_BADHANDLE   (0)
#define CSL_INTC_MAPPED_NONE   (-1)

Typedefs

typedef Int CSL_IntcEventId
typedef void(*) CSL_IntcEventHandler (void *)
typedef Uint32 CSL_IntcEventEnableState
typedef Uint32 CSL_IntcGlobalEnableState
typedef CSL_IntcVectId CSL_IntcParam
typedef CSL_IntcObjCSL_IntcHandle

Enumerations

enum  CSL_IntcVectId {
  CSL_INTC_VECTID_NMI = 1, CSL_INTC_VECTID_4 = 4, CSL_INTC_VECTID_5 = 5, CSL_INTC_VECTID_6 = 6,
  CSL_INTC_VECTID_7 = 7, CSL_INTC_VECTID_8 = 8, CSL_INTC_VECTID_9 = 9, CSL_INTC_VECTID_10 = 10,
  CSL_INTC_VECTID_11 = 11, CSL_INTC_VECTID_12 = 12, CSL_INTC_VECTID_13 = 13, CSL_INTC_VECTID_14 = 14,
  CSL_INTC_VECTID_15 = 15, CSL_INTC_VECTID_COMBINE = 16, CSL_INTC_VECTID_EXCEP = 17
}
enum  CSL_IntcHwControlCmd {
  CSL_INTC_CMD_EVTENABLE = 0, CSL_INTC_CMD_EVTDISABLE = 1, CSL_INTC_CMD_EVTSET = 2, CSL_INTC_CMD_EVTCLEAR = 3,
  CSL_INTC_CMD_EVTDROPENABLE = 4, CSL_INTC_CMD_EVTDROPDISABLE = 5, CSL_INTC_CMD_EVTINVOKEFUNCTION = 6
}
enum  CSL_IntcHwStatusQuery { CSL_INTC_QUERY_PENDSTATUS }
enum  CSL_IntcExcepEn { CSL_INTC_EXCEP_0TO31 = 0, CSL_INTC_EXCEP_32TO63 = 1, CSL_INTC_EXCEP_64TO95 = 2, CSL_INTC_EXCEP_96TO127 = 3 }
enum  CSL_IntcExcep { CSL_INTC_EXCEPTION_NMI = 31, CSL_INTC_EXCEPTION_EXT = 30, CSL_INTC_EXCEPTION_INT = 1, CSL_INTC_EXCEPTION_SW = 0 }

Functions

CSL_Status CSL_intcGlobalEnable (CSL_IntcGlobalEnableState *prevState)
CSL_Status CSL_intcGlobalDisable (CSL_IntcGlobalEnableState *prevState)
CSL_Status CSL_intcGlobalRestore (CSL_IntcGlobalEnableState prevState)
CSL_Status CSL_intcGlobalNmiEnable (void)
CSL_Status CSL_intcGlobalExcepEnable (void)
CSL_Status CSL_intcGlobalExtExcepEnable (void)
CSL_Status CSL_intcGlobalExcepClear (CSL_IntcExcep exc)

Detailed Description

============================================================================

Header file for functional layer CSL of INTC


Copyright 2011, Texas Instruments Incorporated