![]() |
![]() |
#include <ti/csl/csl_types.h>
Data Structures | |
| struct | _CSL_RAC_BEII_interruptStatus |
| CSL_RAC_BEII_interruptStatus This descriptor specifies the parameters obtained from the interrupt status register. More... | |
Typedefs | |
| typedef _CSL_RAC_BEII_interruptStatus | CSL_RAC_BEII_interruptStatus |
| CSL_RAC_BEII_interruptStatus This descriptor specifies the parameters obtained from the interrupt status register. | |
Enumerations | |
| enum | CSL_RAC_BETI_statusBit { CSL_RAC_BETI_statusBit_Disable, CSL_RAC_BETI_statusBit_Enable } |
| CSL_RAC_BETI_statusBit. More... | |
| enum | CSL_RAC_BETI_wdInterruptStatus { CSL_RAC_BETI_wdInterruptStatus_NoInt = 0, CSL_RAC_BETI_wdInterruptStatus_Int = 1 } |
| CSL_RAC_BETI_wdInterruptStatus Enumeration for specifying getWatchDogInterruptStatus output. More... | |
| enum | CSL_RAC_BETI_odbtStatusBit { CSL_RAC_BETI_odbtStatusBit_noNewObd = 0, CSL_RAC_BETI_odbtStatusBit_newObd = 1 } |
| CSL_RAC_BETI_odbtStatusBit Enumeration for specifying getOdbtStatus output. More... | |
| enum | CSL_RAC_BEII_interrupt { CSL_RAC_BEII_interrupt_Disable = 0, CSL_RAC_BEII_interrupt_Enable = 1 } |
| CSL_RAC_BEII_interrupt Enumeration for specifying interrupt enables. More... | |
| enum | CSL_RAC_BETI_readParamsUpdateStatus { CSL_RAC_BETI_readParamsUpdateStatus_Idle = 0, CSL_RAC_BETI_readParamsUpdateStatus_Pending = 1 } |
| CSL_RAC_BETI_readParamsUpdateStatus Enumeration for specifying getReadParamsUpdateStatus. More... | |