![]() |
![]() |
#include <ti/csl/csl.h>
#include <ti/csl/cslr_vcp2.h>
#include <ti/csl/soc.h>
Data Structures | |
| struct | VCP2_PID |
| struct | VCP2_ConfigIc |
| struct | VCP2_Params |
| struct | VCP2_BaseParams |
| struct | VCP2_Errors |
| struct | VCP2_Poly |
| struct | VCP2BaseAddress |
| struct | VCP2Obj |
Defines | |
| #define | VCP2_RATE_1_2 2 |
| #define | VCP2_RATE_1_3 3 |
| #define | VCP2_RATE_1_4 4 |
| #define | VCP2_SPEED_CRITICAL 0 |
| #define | VCP2_SPEED_MOST_CRITICAL 1 |
| #define | VCP2_PERF_CRITICAL 2 |
| #define | VCP2_PERF_MOST_CRITICAL 3 |
| #define | VCP2_PERF_DEFAULT VCP2_SPEED_CRITICAL |
| #define | VCP2_OUTORDER_0_31 CSL_VCP2_VCPIC3_OUT_ORDER_LSB |
| #define | VCP2_OUTORDER_31_0 CSL_VCP2_VCPIC3_OUT_ORDER_MSB |
| #define | VCP2_DECISION_HARD CSL_VCP2_VCPIC5_SDHD_HARD |
| #define | VCP2_DECISION_SOFT CSL_VCP2_VCPIC5_SDHD_SOFT |
| #define | VCP2_OUTF_NO CSL_VCP2_VCPIC5_OUTF_NO |
| #define | VCP2_OUTF_YES CSL_VCP2_VCPIC5_OUTF_YES |
| #define | VCP2_TRACEBACK_NONE CSL_VCP2_VCPIC5_TB_NO |
| #define | VCP2_TRACEBACK_TAILED CSL_VCP2_VCPIC5_TB_TAIL |
| #define | VCP2_TRACEBACK_CONVERGENT CSL_VCP2_VCPIC5_TB_CONV |
| #define | VCP2_TRACEBACK_MIXED CSL_VCP2_VCPIC5_TB_MIX |
| #define | VCP2_UNPAUSE_ONESW CSL_VCP2_VCPEXE_COMMAND_RESTART_PAUSE |
| #define | VCP2_UNPAUSE_NORMAL CSL_VCP2_VCPEXE_COMMAND_RESTART |
| #define | VCP2_END_PACKED32 CSL_VCP2_VCPEND_SD_32BIT |
| #define | VCP2_END_NATIVE CSL_VCP2_VCPEND_SD_NATIVE |
| #define | VCP2_EMUHALT_DEFAULT CSL_VCP2_VCPEMU_SOFT_HALT_DEFAULT |
| #define | VCP2_EMUHALT_FRAMEEND CSL_VCP2_VCPEMU_SOFT_HALT_FRAMEEND |
| #define | VCP2_GEN_POLY_0 0x30 |
| #define | VCP2_GEN_POLY_1 0xB0 |
| #define | VCP2_GEN_POLY_2 0x50 |
| #define | VCP2_GEN_POLY_3 0xF0 |
| #define | VCP2_GEN_POLY_4 0x6C |
| #define | VCP2_GEN_POLY_5 0x94 |
| #define | VCP2_GEN_POLY_6 0xF4 |
| #define | VCP2_GEN_POLY_7 0xE4 |
| #define | VCP2_GEN_POLY_GNULL 0x00 |
Typedefs | |
| typedef Uint32 | VCP2_Rate |
| typedef VCP2Obj * | VCP2Handle |
Functions | |
| VCP2Handle | VCP2_init (VCP2Obj *pVcp2Obj, int instNum, int *pStatus) |
| CSL_Status | VCP2_Close (VCP2Handle hVcp2) |