![]() |
![]() |
Modules | |
| BWMNGMT Enumerated Data Types | |
| BWMNGMT Data Structures | |
| BWMNGMT Symbols Defined | |
| BWMNGMT Functions | |
The Bandwidth management module is used to avoid the case of a requestor (CPU, SDMA,IDMA, and Coherence Operations) being blocked from accessing a resource (L1P, L1D, L2, and configuration bus) for a long period of time.
The following four resources are managed by the BWM control hardware: -Level 1 Program (L1P) SRAM/Cache -Level 1 Data (L1D) SRAM/Cache -Level 2 (L2) SRAM/Cache -Memory-mapped registers configuration bus