BWMNGMT Data Structures
[BWMNGMT]


Data Structures

struct  CSL_BWMNGMT_CPUARB_SETUP
 CSL_BWMNGMT_CPUARB_SETUP has all the fields required to configure the CPU Arbitration Control Register of BWMNGMT for any given memory control block (L1D/L2/EMC). More...
struct  CSL_BWMNGMT_MDMAPRI_SETUP
 CSL_BWMNGMT_MDMAPRI_SETUP has all the fields required to configure Master DMA (MDMA) Arbitration Control Register of BWMNGMT for L2/UMC memory control block. More...

Defines

#define hCgem   ((CSL_CgemRegs*)CSL_CGEM0_5_REG_BASE_ADDRESS_REGS)

Define Documentation

#define hCgem   ((CSL_CgemRegs*)CSL_CGEM0_5_REG_BASE_ADDRESS_REGS)

Handle to access Bandwidth Management registers accessible through config bus.


Copyright 2011, Texas Instruments Incorporated