![]() |
![]() |
Enumerations | |
| enum | CACHE_Wait { CACHE_NOWAIT = 0, CACHE_WAIT = 1, CACHE_FENCE_WAIT = 2 } |
| Enumeration for Cache wait flags. More... | |
| enum | CACHE_L1Size { CACHE_L1_0KCACHE = 0, CACHE_L1_4KCACHE = 1, CACHE_L1_8KCACHE = 2, CACHE_L1_16KCACHE = 3, CACHE_L1_32KCACHE = 4, CACHE_L1_MAXIM1 = 5, CACHE_L1_MAXIM2 = 6, CACHE_L1_MAXIM3 = 7 } |
| Enumeration for L1 (P or D) Sizes. More... | |
| enum | CACHE_L2Size { CACHE_0KCACHE = 0, CACHE_32KCACHE = 1, CACHE_64KCACHE = 2, CACHE_128KCACHE = 3, CACHE_256KCACHE = 4, CACHE_512KCACHE = 5 } |
| Enumeration for L2 Sizes. More... | |
| enum CACHE_L1Size |
| enum CACHE_L2Size |
Enumeration for L2 Sizes.
For devices that have maximum caches less than the defined values, setting a higher value will map to maximum cache
| enum CACHE_Wait |
Enumeration for Cache wait flags.
This is used for specifying whether the cache operations should block till the desired operation is complete.