![]() |
![]() |
Defines | |
| #define | CACHE_L2_LINESIZE 128 |
| #define | CACHE_L1D_LINESIZE 64 |
| #define | CACHE_L1P_LINESIZE 32 |
| #define | hCache ((CSL_CgemRegs *)CSL_CGEM0_5_REG_BASE_ADDRESS_REGS) |
| #define | CACHE_ROUND_TO_LINESIZE(CACHE, ELCNT, ELSIZE) |
| #define CACHE_L1D_LINESIZE 64 |
L1D Line Size
| #define CACHE_L1P_LINESIZE 32 |
L1P Line Size
| #define CACHE_L2_LINESIZE 128 |
L2 Line Size
| #define CACHE_ROUND_TO_LINESIZE | ( | CACHE, | |||
| ELCNT, | |||||
| ELSIZE | ) |
Value:
( ( ( ( (ELCNT) * (ELSIZE)\
+ CACHE_##CACHE##_LINESIZE - 1\
) / CACHE_##CACHE##_LINESIZE\
* CACHE_##CACHE##_LINESIZE\
) + (ELSIZE) - 1\
) / (ELSIZE)\
)
| #define hCache ((CSL_CgemRegs *)CSL_CGEM0_5_REG_BASE_ADDRESS_REGS) |
Handle to the CGEM Register Layer