CPGMAC_SL Data Structures
[GMAC Sliver submodule (CPGMAC_SL)]


Data Structures

struct  CSL_CPGMAC_SL_VERSION
 Holds the Sliver submodule's version info. More...
struct  CSL_CPGMAC_SL_MACSTATUS
 Holds MAC status register contents. More...

Defines

#define hCpgmacSlRegs   ((CSL_Cpgmac_slPortRegs *) (CSL_PA_SS_CFG_REGS + 0x00090900))
 Pointer to the EMAC overlay registers.
#define CSL_CPGMAC_SL_MACCONTROL_FULLDUPLEX_EN   (1 << 0u)
 MAC control register configuration definitions.
#define CSL_CPGMAC_SL_MACCONTROL_LOOPBACK_EN   (1 << 1u)
#define CSL_CPGMAC_SL_MACCONTROL_RX_FLOW_EN   (1 << 3u)
#define CSL_CPGMAC_SL_MACCONTROL_TX_FLOW_EN   (1 << 4u)
#define CSL_CPGMAC_SL_MACCONTROL_GMII_EN   (1 << 5u)
#define CSL_CPGMAC_SL_MACCONTROL_TX_PACE_EN   (1 << 6u)
#define CSL_CPGMAC_SL_MACCONTROL_GIG_EN   (1 << 7u)
#define CSL_CPGMAC_SL_MACCONTROL_TX_SHORT_GAP_EN   (1 << 10u)
#define CSL_CPGMAC_SL_MACCONTROL_CMD_IDLE_EN   (1 << 11u)
#define CSL_CPGMAC_SL_MACCONTROL_IFCTL_A_EN   (1 << 15u)
#define CSL_CPGMAC_SL_MACCONTROL_IFCTL_B_EN   (1 << 16u)
#define CSL_CPGMAC_SL_MACCONTROL_GIG_FORCE_EN   (1 << 17u)
#define CSL_CPGMAC_SL_MACCONTROL_EXT_EN   (1 << 18u)
#define CSL_CPGMAC_SL_MACCONTROL_RX_CEF_EN   (1 << 22u)
#define CSL_CPGMAC_SL_MACCONTROL_RX_CSF_EN   (1 << 23u)
#define CSL_CPGMAC_SL_MACCONTROL_RX_CMF_EN   (1 << 24u)

Define Documentation

#define CSL_CPGMAC_SL_MACCONTROL_CMD_IDLE_EN   (1 << 11u)

Enable idle mode

#define CSL_CPGMAC_SL_MACCONTROL_EXT_EN   (1 << 18u)

Enable external control mode

#define CSL_CPGMAC_SL_MACCONTROL_FULLDUPLEX_EN   (1 << 0u)

MAC control register configuration definitions.

Enable full duplex mode

#define CSL_CPGMAC_SL_MACCONTROL_GIG_EN   (1 << 7u)

Enable Gigabit mode

#define CSL_CPGMAC_SL_MACCONTROL_GIG_FORCE_EN   (1 << 17u)

Enable forced Gigabit mode

#define CSL_CPGMAC_SL_MACCONTROL_GMII_EN   (1 << 5u)

Enable GMII

#define CSL_CPGMAC_SL_MACCONTROL_IFCTL_A_EN   (1 << 15u)

Set IFCTL_A bit to 1

#define CSL_CPGMAC_SL_MACCONTROL_IFCTL_B_EN   (1 << 16u)

Set IFCTL_B bit to 1

#define CSL_CPGMAC_SL_MACCONTROL_LOOPBACK_EN   (1 << 1u)

Enable loopback mode

#define CSL_CPGMAC_SL_MACCONTROL_RX_CEF_EN   (1 << 22u)

Enable Rx copy error frames mode

#define CSL_CPGMAC_SL_MACCONTROL_RX_CMF_EN   (1 << 24u)

Enable Rx copy MAC control frames mode

#define CSL_CPGMAC_SL_MACCONTROL_RX_CSF_EN   (1 << 23u)

Enable Rx copy short frames mode

#define CSL_CPGMAC_SL_MACCONTROL_RX_FLOW_EN   (1 << 3u)

Enable Rx flow control mode

#define CSL_CPGMAC_SL_MACCONTROL_TX_FLOW_EN   (1 << 4u)

Enable Tx flow control mode

#define CSL_CPGMAC_SL_MACCONTROL_TX_PACE_EN   (1 << 6u)

Enable Tx pacing

#define CSL_CPGMAC_SL_MACCONTROL_TX_SHORT_GAP_EN   (1 << 10u)

Enable Tx short gap


Copyright 2011, Texas Instruments Incorporated