![]() |
![]() |
Data Structures | |
| struct | CSL_CPTS_VERSION |
| Holds the Time sync submodule's version info. More... | |
| struct | CSL_CPTS_EVENTINFO |
| Holds Time sync event info contents. More... | |
Defines | |
| #define | hCptsRegs ((CSL_CptsRegs *) (CSL_PA_SS_CFG_REGS + 0x00090D00)) |
| Pointer to the Time synchronization submodule (CPTS) overlay registers. | |
| #define | CSL_CPTS_EVENTTYPE_TS_PUSH 0 |
| Defines CPTS event types. | |
| #define | CSL_CPTS_EVENTTYPE_TS_ROLLOVER 1 |
| #define | CSL_CPTS_EVENTTYPE_TS_HALFROLLOVER 2 |
| #define | CSL_CPTS_EVENTTYPE_ETH_RECEIVE 4 |
| #define | CSL_CPTS_EVENTTYPE_ETH_TRANSMIT 5 |
| #define CSL_CPTS_EVENTTYPE_ETH_RECEIVE 4 |
Ethernet receive event
| #define CSL_CPTS_EVENTTYPE_ETH_TRANSMIT 5 |
Ethernet Transmit event
| #define CSL_CPTS_EVENTTYPE_TS_HALFROLLOVER 2 |
Time stamp Half Rollover event
| #define CSL_CPTS_EVENTTYPE_TS_PUSH 0 |
Defines CPTS event types.
Time stamp push event
| #define CSL_CPTS_EVENTTYPE_TS_ROLLOVER 1 |
Time stamp rollover event