EDMA3
Detailed Description
This page describes the Functions, Data Structures, Enumerations and Macros within EDMA module.
The EDMA controller handles all data transfers between the level-two (L2) cache/memory controller and the device peripherals.These data transfers include cache servicing, noncacheable memory accesses, user-programmed data transfers, and host accesses. The EDMA supports up to 64-event channels and 8 QDMA channels. The EDMA consists of a scalable Parameter RAM (PaRAM) that supports flexible ping-pong, circular buffering, channel-chaining, auto-reloading, and memory protection. The EDMA allows movement of data to/from any addressable memory spaces, including internal memory (L2 SRAM), peripherals, and external memory.
- CSL 3.x Technical Requirements Specifications Version 0.5, dated May 14th, 2003
- EDMA Channel Controller Specification (Revision 3.0.2)
- EDMA Transfer Controller Specification (Revision 3.0.1)
The abbreviations EDMA, edma and Edma have been used throughout this document to refer to Enhanced Direct Memory Access.
Copyright 2011, Texas Instruments Incorporated