IDMA Enumerated Data Types
[IDMA]


Enumerations

enum  IDMA_priSet {
  IDMA_PRI_0 = 0, IDMA_PRI_1, IDMA_PRI_2, IDMA_PRI_3,
  IDMA_PRI_4, IDMA_PRI_5, IDMA_PRI_6, IDMA_PRI_7,
  IDMA_PRI_NULL = -1
}

Enumeration Type Documentation

enum IDMA_priSet

Specifies what priority level the IDMA channel is set to. Used to specify what priority level the IDMA channel is set to.

Enumerator:
IDMA_PRI_0  Set Priority level 0
IDMA_PRI_1  Set Priority level 1
IDMA_PRI_2  Set Priority level 2
IDMA_PRI_3  Set Priority level 3
IDMA_PRI_4  Set Priority level 4
IDMA_PRI_5  Set Priority level 5
IDMA_PRI_6  Set Priority level 6
IDMA_PRI_7  Set Priority level 7
IDMA_PRI_NULL  NoPriority level


Copyright 2011, Texas Instruments Incorporated