PSC Data Structures
[PSC]


Defines

#define hPscRegs   ((CSL_PscRegs *) (CSL_PSC_REGS))
 Pointer to the PSC overlay registers.

Enumerations

enum  CSL_PSC_PDSTATE { PSC_PDSTATE_OFF = 0, PSC_PDSTATE_ON = 1 }
 Possible PSC Power domain states. More...
enum  CSL_PSC_MODSTATE {
  PSC_MODSTATE_SWRSTDISABLE = 0, PSC_MODSTATE_SYNCRST = 1, PSC_MODSTATE_DISABLE = 2, PSC_MODSTATE_ENABLE = 3,
  PSC_MODSTATE_AUTOSLP = 4, PSC_MODSTATE_AUTOWK = 5
}
 Possible PSC Module states. More...
enum  CSL_PSC_MDLRST { PSC_MDLRST_ASSERTED = 0, PSC_MDLRST_DEASSERTED = 1 }
 Possible module local reset status. More...
enum  CSL_PSC_MDRST { PSC_MDRST_ASSERTED = 0, PSC_MDRST_DEASSERTED = 1 }
 Possible module reset status. More...

Enumeration Type Documentation

enum CSL_PSC_MDLRST

Possible module local reset status.

Enumerator:
PSC_MDLRST_ASSERTED  Module local reset asserted
PSC_MDLRST_DEASSERTED  Module local reset deasserted

enum CSL_PSC_MDRST

Possible module reset status.

Enumerator:
PSC_MDRST_ASSERTED  Module reset asserted
PSC_MDRST_DEASSERTED  Module reset deasserted

enum CSL_PSC_MODSTATE

Possible PSC Module states.

Enumerator:
PSC_MODSTATE_SWRSTDISABLE  Module is in Reset state. Clock is off.
PSC_MODSTATE_SYNCRST  Module is in Sync Reset state.
PSC_MODSTATE_DISABLE  Module is in disable state.
PSC_MODSTATE_ENABLE  Module is in enable state.
PSC_MODSTATE_AUTOSLP  Module is in Auto sleep state
PSC_MODSTATE_AUTOWK  Module is in Auto wake state

enum CSL_PSC_PDSTATE

Possible PSC Power domain states.

Enumerator:
PSC_PDSTATE_OFF  Power domain is Off
PSC_PDSTATE_ON  Power domain is On


Copyright 2011, Texas Instruments Incorporated