![]() |
![]() |
Data Structures | |
| struct | SRIO_MESSAGE |
| SRIO Message Description. More... | |
| struct | SRIO_TYPE9_MESSAGE |
| SRIO Type 9 Message Description. More... | |
| struct | SRIO_AMU_WINDOW |
| SRIO AMU Window. More... | |
| struct | SRIO_AMU_PANE |
| SRIO AMU Pane. More... | |
| struct | SRIO_LSU_TRANSFER |
| SRIO LSU Transfer. More... | |
| struct | SRIO_PE_FEATURES |
| SRIO Processing Element Features. More... | |
| struct | SRIO_OP_CAR |
| SRIO Operation Capability Register. More... | |
| struct | SRIO_ERR_RATE |
| SRIO Error Rate. More... | |
| struct | SRIO_LANE_STATUS |
| SRIO Lane Status. More... | |
| struct | SRIO_PLM_IMPL_CONTROL |
| SRIO Lane Status. More... | |
| struct | SRIO_PLM_VMIN_EXPONENT |
| SRIO PLM VMin Exponent. More... | |
| struct | SRIO_PLM_POLARITY_CONTROL |
| SRIO PLM Polarity Control. More... | |
| struct | SRIO_PLM_CONTROL_SYMBOL |
| SRIO PLM Control Symbol Configuration. More... | |
| struct | SRIO_TLM_CONTROL |
| SRIO TLM Control Configuration. More... | |
Typedefs | |
| typedef volatile CSL_SrioRegs * | CSL_SrioHandle |
| This is the handle to the SRIO instance. | |