TAC Front-End Enumerated Data Types
[TAC Front-End]


Enumerations

enum  CSL_TAC_FE_enableStatus { CSL_TAC_FE_Disabled = 0, CSL_TAC_FE_Enabled = 1 }
 Enumeration for specifying CSL_TAC_FE_getEnableStatus output. More...
enum  CSL_TAC_FE_resetStatus { CSL_TAC_FE_Reset = 0, CSL_TAC_FE_NotReset = 1 }
 Enumeration for specifying CSL_TAC_FE_getResetStatus output. More...
enum  CSL_TAC_FE_statusBit { CSL_TAC_FE_status_Idle = 0, CSL_TAC_FE_status_Busy = 1 }
 Enumeration for specifying CSL_TAC_FE_getStatus output. More...
enum  CSL_TAC_FE_wdEnableFlag { CSL_TAC_FE_wdInterrupt_Enable = 0, CSL_TAC_FE_wdInterrupt_Disable = 1 }
 Enumeration for setting up the FE Watch dog. More...

Enumeration Type Documentation

enum CSL_TAC_FE_enableStatus

Enumeration for specifying CSL_TAC_FE_getEnableStatus output.

Enumerator:
CSL_TAC_FE_Disabled  The Front-End is disabled.
CSL_TAC_FE_Enabled  The Front-End is enabled.

enum CSL_TAC_FE_resetStatus

Enumeration for specifying CSL_TAC_FE_getResetStatus output.

Enumerator:
CSL_TAC_FE_Reset  The Front-End is in reset state.
CSL_TAC_FE_NotReset  The Front-End is not in reset state.

enum CSL_TAC_FE_statusBit

Enumeration for specifying CSL_TAC_FE_getStatus output.

Enumerator:
CSL_TAC_FE_status_Idle  The FE is idle.
CSL_TAC_FE_status_Busy  The FE is busy.

enum CSL_TAC_FE_wdEnableFlag

Enumeration for setting up the FE Watch dog.

Enumerator:
CSL_TAC_FE_wdInterrupt_Enable  Disable the Watchdog.
CSL_TAC_FE_wdInterrupt_Disable  Enable the Watchdog.


Copyright 2011, Texas Instruments Incorporated