VCP2 Data Structures
[VCP2]


Data Structures

struct  VCP2_PID
struct  VCP2_ConfigIc
struct  VCP2_Params
struct  VCP2_BaseParams
struct  VCP2_Errors
struct  VCP2_Poly
struct  VCP2BaseAddress
struct  VCP2Obj

Typedefs

typedef Uint32 VCP2_Rate
typedef VCP2ObjVCP2Handle

Typedef Documentation

typedef Uint32 VCP2_Rate

VCP code rate type

typedef struct VCP2Obj* VCP2Handle

This is a pointer to Vcp2Obj and is passed as the first parameter to all VCP2 CSL APIs


Copyright 2011, Texas Instruments Incorporated