VCP2 Symbols Defined
[VCP2]


Defines

#define VCP2_RATE_1_2   2
#define VCP2_RATE_1_3   3
#define VCP2_RATE_1_4   4
#define VCP2_SPEED_CRITICAL   0
#define VCP2_SPEED_MOST_CRITICAL   1
#define VCP2_PERF_CRITICAL   2
#define VCP2_PERF_MOST_CRITICAL   3
#define VCP2_PERF_DEFAULT   VCP2_SPEED_CRITICAL
#define VCP2_OUTORDER_0_31   CSL_VCP2_VCPIC3_OUT_ORDER_LSB
#define VCP2_OUTORDER_31_0   CSL_VCP2_VCPIC3_OUT_ORDER_MSB
#define VCP2_DECISION_HARD   CSL_VCP2_VCPIC5_SDHD_HARD
#define VCP2_DECISION_SOFT   CSL_VCP2_VCPIC5_SDHD_SOFT
#define VCP2_OUTF_NO   CSL_VCP2_VCPIC5_OUTF_NO
#define VCP2_OUTF_YES   CSL_VCP2_VCPIC5_OUTF_YES
#define VCP2_TRACEBACK_NONE   CSL_VCP2_VCPIC5_TB_NO
#define VCP2_TRACEBACK_TAILED   CSL_VCP2_VCPIC5_TB_TAIL
#define VCP2_TRACEBACK_CONVERGENT   CSL_VCP2_VCPIC5_TB_CONV
#define VCP2_TRACEBACK_MIXED   CSL_VCP2_VCPIC5_TB_MIX
#define VCP2_UNPAUSE_ONESW   CSL_VCP2_VCPEXE_COMMAND_RESTART_PAUSE
#define VCP2_UNPAUSE_NORMAL   CSL_VCP2_VCPEXE_COMMAND_RESTART
#define VCP2_END_PACKED32   CSL_VCP2_VCPEND_SD_32BIT
#define VCP2_END_NATIVE   CSL_VCP2_VCPEND_SD_NATIVE
#define VCP2_EMUHALT_DEFAULT   CSL_VCP2_VCPEMU_SOFT_HALT_DEFAULT
#define VCP2_EMUHALT_FRAMEEND   CSL_VCP2_VCPEMU_SOFT_HALT_FRAMEEND
#define VCP2_GEN_POLY_0   0x30
#define VCP2_GEN_POLY_1   0xB0
#define VCP2_GEN_POLY_2   0x50
#define VCP2_GEN_POLY_3   0xF0
#define VCP2_GEN_POLY_4   0x6C
#define VCP2_GEN_POLY_5   0x94
#define VCP2_GEN_POLY_6   0xF4
#define VCP2_GEN_POLY_7   0xE4
#define VCP2_GEN_POLY_GNULL   0x00

Define Documentation

#define VCP2_DECISION_HARD   CSL_VCP2_VCPIC5_SDHD_HARD

Output decision type : Hard decisions

#define VCP2_DECISION_SOFT   CSL_VCP2_VCPIC5_SDHD_SOFT

Output decision type : Soft decisions

#define VCP2_EMUHALT_DEFAULT   CSL_VCP2_VCPEMU_SOFT_HALT_DEFAULT

EMU mode : VCP halts at the end of completion of the current window of state metric processing or at the end of a frame

#define VCP2_EMUHALT_FRAMEEND   CSL_VCP2_VCPEMU_SOFT_HALT_FRAMEEND

EMU mode : VCP halts at the end of completion of the processing of the frame

#define VCP2_END_NATIVE   CSL_VCP2_VCPEND_SD_NATIVE

Soft decisions memory format : Native (8 bits)

#define VCP2_END_PACKED32   CSL_VCP2_VCPEND_SD_32BIT

Soft decisions memory format : 32-bit word packed

#define VCP2_GEN_POLY_0   0x30

GSM/Edge/GPRS generator polynomial 0

#define VCP2_GEN_POLY_1   0xB0

GSM/Edge/GPRS generator polynomial 1

#define VCP2_GEN_POLY_2   0x50

GSM/Edge/GPRS generator polynomial 2

#define VCP2_GEN_POLY_3   0xF0

GSM/Edge/GPRS generator polynomial 3

#define VCP2_GEN_POLY_4   0x6C

GSM/Edge/GPRS generator polynomial 4

#define VCP2_GEN_POLY_5   0x94

GSM/Edge/GPRS generator polynomial 5

#define VCP2_GEN_POLY_6   0xF4

GSM/Edge/GPRS generator polynomial 6

#define VCP2_GEN_POLY_7   0xE4

GSM/Edge/GPRS generator polynomial 7

#define VCP2_GEN_POLY_GNULL   0x00

NULL generator polynomial for GSM/Edge/GPRS

#define VCP2_OUTF_NO   CSL_VCP2_VCPIC5_OUTF_NO

Output parameters read flag : VCP read event is not generated

#define VCP2_OUTF_YES   CSL_VCP2_VCPIC5_OUTF_YES

Output parameters read flag : VCP read event is generated

#define VCP2_OUTORDER_0_31   CSL_VCP2_VCPIC3_OUT_ORDER_LSB

Out order of VCP output for decoded data : 0 to 31

#define VCP2_OUTORDER_31_0   CSL_VCP2_VCPIC3_OUT_ORDER_MSB

Out order of VCP output for decoded data : 31 to 0

#define VCP2_PERF_CRITICAL   2

Performance critical

#define VCP2_PERF_DEFAULT   VCP2_SPEED_CRITICAL

Default value

#define VCP2_PERF_MOST_CRITICAL   3

Performance most critical

#define VCP2_RATE_1_2   2

Code rate = 2

#define VCP2_RATE_1_3   3

Code rate = 3

#define VCP2_RATE_1_4   4

Code rate = 4

#define VCP2_SPEED_CRITICAL   0

Speed critical

#define VCP2_SPEED_MOST_CRITICAL   1

Speed most critical

#define VCP2_TRACEBACK_CONVERGENT   CSL_VCP2_VCPIC5_TB_CONV

Traceback mode : Convergent

#define VCP2_TRACEBACK_MIXED   CSL_VCP2_VCPIC5_TB_MIX

Traceback mode : Mixed

#define VCP2_TRACEBACK_NONE   CSL_VCP2_VCPIC5_TB_NO

No trace back allowed

#define VCP2_TRACEBACK_TAILED   CSL_VCP2_VCPIC5_TB_TAIL

Traceback mode : Tailed

#define VCP2_UNPAUSE_NORMAL   CSL_VCP2_VCPEXE_COMMAND_RESTART

VCP unpause type : VCP restarts

#define VCP2_UNPAUSE_ONESW   CSL_VCP2_VCPEXE_COMMAND_RESTART_PAUSE

VCP unpause type : VCP restarts and processes one sliding window before pausing again


Copyright 2011, Texas Instruments Incorporated