![]() |
![]() |
#include <csl_aif2.h>
Data Fields | |
| CSL_Aif2AtEventIndex | EventSelect |
| Uint32 | EventOffset |
| CSL_Aif2AtEvtStrobe | EvtStrobeSel |
| Uint32 | EventModulo |
| Uint32 | EventMaskLsb |
| Uint32 | EventMaskMsb |
| CSL_Aif2AtEvtStrobe | DioFrameStrobeSel |
| Uint32 | DioFrameEventOffset |
Select Event
| Uint32 CSL_Aif2AtEvent::EventOffset |
Event offset index
Event strobe selection
| Uint32 CSL_Aif2AtEvent::EventModulo |
Event modulo
Event Mask LSB for external GSM event
Event Mask MSB for external GSM event
frame strobe selection for DIO
DIO frame Event offset index