![]() |
![]() |
#include <csl_aif2.h>
Data Fields | |
| Uint16 | L1InbandEn |
| CSL_Aif2LinkIndex | RmLinkLosError |
| CSL_Aif2LinkIndex | RmLinkLofError |
| CSL_Aif2LinkIndex | RmLinkLosRx |
| CSL_Aif2LinkIndex | RmLinkLofRx |
| CSL_Aif2LinkIndex | RmLinkRaiRx |
| Uint8 | TxStartup |
| Uint8 | TxPointerP |
| Uint8 | TxProtocolVer |
CPRI Link L1 Inband data 9 bits mask Bit 8: LOS_LOSERR_EN, Bit 7: LOS_LOSRX_EN, Bit 6: LOF_LOFERR_EN, Bit 5: LOF_LOFRX_EN, Bit 4: RAI_LOSERR_EN, Bit 3: RAI_LOSRX_EN, Bit 2: RAI_LOFERR_EN, Bit 1: RAI_LOFRX_EN, Bit 0: RAI_RAIRX_EN
RM Link LOS Error source link Selection
RM Link LOF Error source link Selection
RM Link LOS Rx bit source link Selection
RM Link LOF Rx bit source link Selection
RM Link RAI Rx bit source link Selection
start up info Z.66.0
transmit poniter p
protocol version Z.2.0