![]() |
![]() |
#include <csl_aif2.h>
Data Fields | |
| Bool | bEnDioBufferWrite |
| Bool | bEnDioBufferRead |
| Bool | bEnFifoBufferWrite |
| Bool | bSop |
| Bool | bEop |
| Uint8 | ChannelId |
| Uint8 | DioAddress |
| Uint8 | xcnt |
| Uint8 | Symbol |
DirectIO Ram Buffer Write Enable
DirectIO Ram Buffer Read Enable for Egress
CPPI FIFO buffer Write Enable
Start of packet flag
End of packet flag
DMA channel number 127-0
Address within a DirectIO Circular Buffer. Each address contains a quad-word and 16 locations
| Uint8 CSL_Aif2DbSideData::xcnt |
Transfer Byte Count: Indicates how many valid bytes are transferred in the current data phase. value should be within 0 ~ 16
AxC symbol number inserted as part of protocol specific data (0x00 - 0xFF)