![]() |
![]() |
#include <csl_aif2.h>
Data Fields | |
| Uint8 | DbmX |
| Uint8 | DbmXBubble |
| Uint8 | Dbm1Mult |
| Uint8 | Dbm1Size |
| Uint8 | Dbm2Size |
| Uint32 | Dbm1Map [4] |
| Uint32 | Dbm2Map [3] |
| Uint8 CSL_Aif2DualBitMap::DbmX |
CPRI Dual Bit Map FSM (DBMF) channel count, sets the max number of AxC supported in a given Link. i.e. for CPRI 4x LTE15MHz this must be set to 7b'0000001 indicating 2 AxC
DBMF bubble count where 0:indicates 1 bubble of 1 AxC sample (4bytes).OBSAI DBMF assumes 4 AxC samples as a bubble length. A burst of bubbles is inserted only when dictated to do so by the bit maps. This field gives great flexibility in rate matching
DBMF repititions of map1.
DBMF number of bits of bit map1 to use.
DBMF number of bits of bit map2 to use.
| Uint32 CSL_Aif2DualBitMap::Dbm1Map[4] |
bit-by-bit bit map [99:0]. pd_dbm_1map[0].dbm_1map[0] == bit 0 of 100 bits
| Uint32 CSL_Aif2DualBitMap::Dbm2Map[3] |
bit-by-bit bit map [67:0]. pd_dbm_2map[0].dbm_2map[0] == bit 0 of 68 bits