CSL_Aif2EeLinkBInt Struct Reference
[AIF2 Data Structures]

This object contains the aif2 EE Link B Interrupt data information. More...

#include <csl_aif2.h>


Data Fields

Bool pd_ee_eop_err
Bool pd_ee_crc_err
Bool pd_ee_cpri_frame_err
Bool pd_ee_axc_fail_err
Bool pd_ee_sop_err
Bool pd_ee_obsai_frm_err
Bool pd_ee_wr2db_err
Bool pe_ee_modrule_err
Bool pe_ee_sym_err
Bool pe_ee_mf_fifo_overflow_err
Bool pe_ee_mf_fifo_underflow_err
Bool pe_ee_db_starve_err
Bool pe_ee_rt_if_err
Bool pe_ee_pkt_starve_err
Bool rt_ee_frm_err
Bool rt_ee_ovfl_err
Bool rt_ee_unfl_err
Bool rt_ee_em_err
Bool rt_ee_hdr_err


Detailed Description

This object contains the aif2 EE Link B Interrupt data information.


Field Documentation

Bool CSL_Aif2EeLinkBInt::pd_ee_eop_err

ee link b interrupt pd_ee_eop_err

Bool CSL_Aif2EeLinkBInt::pd_ee_crc_err

ee link b interrupt pd_ee_crc_err

Bool CSL_Aif2EeLinkBInt::pd_ee_cpri_frame_err

ee link b interrupt pd_ee_cpri_frame_err

Bool CSL_Aif2EeLinkBInt::pd_ee_axc_fail_err

ee link b interrupt pd_ee_axc_fail_err

Bool CSL_Aif2EeLinkBInt::pd_ee_sop_err

ee link b interrupt pd_ee_sop_err

Bool CSL_Aif2EeLinkBInt::pd_ee_obsai_frm_err

ee link b interrupt pd_ee_obsai_frm_err

Bool CSL_Aif2EeLinkBInt::pd_ee_wr2db_err

ee link b interrupt pd_ee_wr2db_err

Bool CSL_Aif2EeLinkBInt::pe_ee_modrule_err

ee link b interrupt pe_ee_modrule_err

Bool CSL_Aif2EeLinkBInt::pe_ee_sym_err

ee link b interrupt pe_ee_sym_err

Bool CSL_Aif2EeLinkBInt::pe_ee_mf_fifo_overflow_err

ee link b interrupt pe_ee_mf_fifo_overflow_err

Bool CSL_Aif2EeLinkBInt::pe_ee_mf_fifo_underflow_err

ee link b interrupt pe_ee_mf_fifo_underflow_err

Bool CSL_Aif2EeLinkBInt::pe_ee_db_starve_err

ee link b interrupt pe_ee_db_starve_err

Bool CSL_Aif2EeLinkBInt::pe_ee_rt_if_err

ee link b interrupt pe_ee_rt_if_err

Bool CSL_Aif2EeLinkBInt::pe_ee_pkt_starve_err

ee link b interrupt pe_ee_pkt_starve_err

Bool CSL_Aif2EeLinkBInt::rt_ee_frm_err

ee link b interrupt rt_ee_frm_err

Bool CSL_Aif2EeLinkBInt::rt_ee_ovfl_err

ee link b interrupt rt_ee_ovfl_err

Bool CSL_Aif2EeLinkBInt::rt_ee_unfl_err

ee link b interrupt rt_ee_unfl_err

Bool CSL_Aif2EeLinkBInt::rt_ee_em_err

ee link b interrupt rt_ee_em_err

Bool CSL_Aif2EeLinkBInt::rt_ee_hdr_err

ee link b interrupt rt_ee_hdr_err


The documentation for this struct was generated from the following file:
Copyright 2011, Texas Instruments Incorporated