![]() |
![]() |
#include <csl_aif2.h>
Data Fields | |
| Bool | bEnableIngrDb |
| CSL_Aif2DioLen | DioBufferLen |
| Bool | bEnableChannel [128] |
| CSL_Aif2DbChannel | IngrDbChannel [128] |
Boolean indicating if Ingress data buffer is to be enabled
DIO buffer length selection between 128 and 256 bytes
| Bool CSL_Aif2IngrDbSetup::bEnableChannel[128] |
Boolean indicating if the channel is to be enabled
Channel configuration structure for all 128 channels