![]() |
![]() |
#include <csl_aif2.h>
Data Fields | |
| Uint16 | RuleNum |
| Uint8 | LutNum |
| Uint8 | ChIndex |
| Bool | bEnableChIndex |
| Bool | bCpriPktEnable |
| Uint16 CSL_Aif2PeChRuleLut::RuleNum |
dedicated rule number from 0 to 511
dedicated lut number from 0 to 7
Primary, DMA channel number, LUT maps rule indexes to DMA channels
enable pe channel rule index
enable cpri packet mode for the rule