CSL_Aif2PeChannelConfig Struct Reference
[AIF2 Data Structures]

This structure is used for dynamic configuring the channel parameters of protocol encoder. More...

#include <csl_aif2.h>


Data Fields

Uint8 ChannelNum
Bool bEnableAxC
CSL_Aif2PeDmaCh0 PeDmaCh0
CSL_Aif2PeInFifoControl PeInFifo
Uint32 AxCOffset


Detailed Description

This structure is used for dynamic configuring the channel parameters of protocol encoder.


Field Documentation

Uint8 CSL_Aif2PeChannelConfig::ChannelNum

dedicated channel number for this setup

Bool CSL_Aif2PeChannelConfig::bEnableAxC

Enable axc channels one-by-one

CSL_Aif2PeDmaCh0 CSL_Aif2PeChannelConfig::PeDmaCh0

PE channel configuration 0

CSL_Aif2PeInFifoControl CSL_Aif2PeChannelConfig::PeInFifo

PE input fifo configuration

Uint32 CSL_Aif2PeChannelConfig::AxCOffset

PE AxC offset


The documentation for this struct was generated from the following file:
Copyright 2011, Texas Instruments Incorporated