CSL_Aif2PeDbmr Struct Reference
[AIF2 Data Structures]

This structure is used for DBMR dynamic configuring parameters of protocol encoder. More...

#include <csl_aif2.h>


Data Fields

Bool isCpri
Uint8 CpriLinkNum
Uint8 RuleNum
CSL_Aif2DualBitMap DualBitMap


Detailed Description

This structure is used for DBMR dynamic configuring parameters of protocol encoder.


Field Documentation

Bool CSL_Aif2PeDbmr::isCpri

TRUE for CPRI and FALSE for OBSAI DBMR setup

Uint8 CSL_Aif2PeDbmr::CpriLinkNum

dedicated channel number for CPRI DBMr setup 0 ~ 5

Uint8 CSL_Aif2PeDbmr::RuleNum

dedicated rule number for Obsai DBMR setup 0~ 63

CSL_Aif2DualBitMap CSL_Aif2PeDbmr::DualBitMap

Dual bit map structure for Pe dual bit map rule FSM


The documentation for this struct was generated from the following file:
Copyright 2011, Texas Instruments Incorporated