![]() |
![]() |
#include <csl_aif2.h>
Data Fields | |
| Bool | bCrcEn |
| Uint8 | FrameTC |
| CSL_Aif2PeRtContol | RtControl |
| CSL_Aif2CrcLen | CrcType |
| Bool | isEthernet |
| Bool | CrcObsaiHeader |
CRC: enable CRC check on AxC by AxC basis
OBSAI framing counter: Which of 6 framingcounter terminal counts should be used for each dma channel. (codes 3b110 and 3b111 are reserved)
Controls RT to perform appropriate insterion/aggregation into PHY
CRC: length of CRC
check if data is ethernet or not
calculate CRC 16 over 3 bytes of OBSAI header