![]() |
![]() |
#include <csl_aif2.h>
Data Fields | |
| Uint8 | rmHfn |
| Uint8 | rmBfnHigh |
| Uint8 | rmBfnLow |
| Bool | rmHfsyncState |
| Bool | rmLofState |
| Uint8 CSL_Aif2RmStatus3::rmHfn |
Received hyperframe number, Z.64.0. Range 0 to 149 basic frames
Received Node B Frame number low byte, Z.128.0
Received Node B Frame number high byte, Z.130.0
Active high status indicates when the receiber FSM is in the HFSYNC state ST3
Active high status indicates Loss Of Frame when the receiver FSM is in state ST0 or ST1