![]() |
![]() |
#include <csl_aif2.h>
Select Rx Align mode
Rx loss of Signal
specifies the clock/data recovery algorithm
polairty of Rx differential i/p - normal/inverted
specifies the Rx termination options for AC/DC coupled scenarios
Rx equalizer configuration
Hold Equalizer. Holds equalizer in the current state
Enable Offset Compensation. Enables samplers offset compensation.
Synchronisation Master. Enables the channel as the master lane for synchronization purposes. Tie high unless implementing macro to macro synchronization
Invert Polarity. Inverts the polarity of TXPi and TXNi.
Output swing. Selects one of 16 output amplitude settings between 100 and 850 mVdfpp
Precursor Tap Weight. Selects one of 8 output tap weights for TX waveform conditioning. The settings are from 0 to 17.5% in 2.5% steps
Adjacent post cursor Tap Weight. Selects one of 32 output tap weights for TX waveform conditioning.
Transmitter pre and post cursor FIR filter Update. Update control of FIR taps weights. Fields TWPRE and TWPST1 can be updated when TXBCLK and this input are both high