CSL_CPGMAC_SL_MACSTATUS Struct Reference
[CPGMAC_SL Data Structures]

Holds MAC status register contents. More...

#include <csl_cpgmac_sl.h>


Data Fields

Uint32 txFlowActive
Uint32 rxFlowActive
Uint32 extFullDuplexEnabled
Uint32 extGigabitEnabled
Uint32 idleEnabled


Detailed Description

Holds MAC status register contents.


Field Documentation

Uint32 CSL_CPGMAC_SL_MACSTATUS::txFlowActive

Transmit flow control active?

Uint32 CSL_CPGMAC_SL_MACSTATUS::rxFlowActive

Receive flow control active?

Uint32 CSL_CPGMAC_SL_MACSTATUS::extFullDuplexEnabled

External full duplex input set?

Uint32 CSL_CPGMAC_SL_MACSTATUS::extGigabitEnabled

External gigabit input set?

Uint32 CSL_CPGMAC_SL_MACSTATUS::idleEnabled

Is MAC idle?


The documentation for this struct was generated from the following file:
Copyright 2011, Texas Instruments Incorporated